You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E18106

Connecting cable with socket

E18106

ADOGH040VAS0012E04

Connecting cable with socket

E18106

ADOGH040VAS0012E04

  • Gold-plated contacts for reliable electrical connections
  • Permanent, reliable sealing even when mounted without tools
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
Article no longer available - archive entry
  • ur
Application
Special feature Gold-plated contacts
Electrical data
Operating voltage [V] < 300 AC/DC
Operating conditions
Ambient temperature [°C] -20...105
Protection IP 68
Mechanical data
Weight [g] 299.371
Dimensions [mm] 15 x 15 x 47
Materials PVC
Moulded-body material PVC
Material nut stainless steel (316Ti/1.4571)
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 12 m, PVC, grey, Ø 5 mm; 4 x 0.34 mm² / AWG 22
Electrical connection - socket
Connection Connector: 1 x M12, straight; coding: A; Moulded body: PVC; Locking: stainless steel (316Ti/1.4571); Contacts: gold-plated