You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E12236

Connecting cable with socket

E12236

ADOGH050MSS0060C05

Connecting cable with socket

E12236

ADOGH050MSS0060C05

Article no longer available - archive entry
Alternative articles: EVC591 Product comparison: E12236 / EVC591 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts; Screened cable
Free from silicone yes
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Protection class III
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Mechanical data
Weight [g] 2577.6
Dimensions [mm] 15 x 15 x 46.5
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 60 m, PUR, Halogen-free, black, Ø 5.5 mm, shielded; 5 x 0.25 mm² (32 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.5 Nm; Shielded connection cable: screen not connected