You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E11843

Connecting cable with socket

E11843

ADOAH050MSN0025A05

Connecting cable with socket

E11843

ADOAH050MSN0025A05

Article no longer available - archive entry
Application
Application Ex zone 1
Electrical data
Operating voltage [V] 10...30 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Safety classification
Max. internal capacitance [nF] 1.9
Max. internal inductance [µH] 14.75
Mechanical data
Dimensions [mm] 27 x 15 x 39
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Remarks
Remarks
When using sockets in hazardous areas (ATEX) there are special requirements regarding wiring.
The requirements of the applicable installation regulations must be absolutely adhered to by the user on his own responsibility.
Pack quantity 1 pcs.
Electrical connection
Cable: 25 m, PUR / PVC, blue, Ø 6 mm; 5 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated