- Products
- E11322
Connection cable
E11322
VDOGF030MSS0002H03STGF030MSS
Connection cable
E11322
VDOGF030MSS0002H03STGF030MSS
Article no longer available - archive entry
Alternative articles: EVC268 Product comparison: E11322 / EVC268 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature | Free from silicone; Gold-plated contacts |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 60 AC / < 75 DC |
---|---|
Protection class | III |
Max. current load total [A] | 3 |
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 68 |
Mechanical data
Materials | PUR |
---|---|
Moulded-body material | PUR |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M8, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...0.7 Nm |
Electrical connection
Connection | Cable: 2 m, PUR, black, Ø 4.1 mm; 3 x 0.25 mm² (32 x Ø 0.1 mm ) |
---|
Electrical connection - socket
Connector: 1 x M8, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...0.7 Nm |