You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with socket
  5. E11227

Connecting cable with socket

E11227

ADOAO140MSS0010H10

Connecting cable with socket

E11227

ADOAO140MSS0010H10

  • High protection rating for the requirements of harsh industrial environments
  • Reliable transmission of the sensor signals
  • Wide operating temperature range
  • Angled type for use where space is restricted
Article no longer available - archive entry
  • ce
Application
Special feature Free from silicone; Halogen-free; Drag chain suitability
Free from silicone yes
Electrical data
Operating voltage [V] < 30 DC
Max. current load total [A] 3
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Mechanical data
Weight [g] 1107.5
Dimensions [mm] 45 x 20 x 47
Materials PUR
Moulded-body material PUR
Material nut brass, nickel-plated
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 12.5 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
torsional strain ± 180 °/m
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 10 m, PUR, Halogen-free, black, Ø 10 mm; 8 x 0.34 mm² + 2 x 0.75 mm²
Electrical connection - socket
Connection Connector: 1 x M16, angled; Moulded body: PUR; Locking: brass, nickel-plated