You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E11166

Mounting sleeve with end stop

E11166

Fixing/M18/basic/MS/end stop

Mounting sleeve with end stop

E11166

Fixing/M18/basic/MS/end stop

Article no longer available - archive entry
Application
Design with knurled nut, with end stop
Mechanical data
Weight [g] 0.08
Installation instruction align the sensing face of the sensor to the right (see scale drawing)
Dimensions [mm] M22 x 1
Thread designation M22 x 1
Inside diameter [mm] 18
Materials brass white bronze coated
Remarks
Pack quantity 1 pcs.