You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E11105

Connecting cable with plug

E11105

ASTGH040MSS0005E04

Connecting cable with plug

E11105

ASTGH040MSS0005E04

Article no longer available - archive entry
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Mechanical data
Dimensions [mm] 15 x 15 x 42
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PVC, orange, Ø 5 mm; 4 x 0.25 mm² (32 x Ø 0.1 mm )
Electrical connection - plug
Connection Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated