- Products
- E11050
Jumper cable with valve plug
E11050
AVDAA031--S0002A03
Jumper cable with valve plug
E11050
AVDAA031--S0002A03
Article no longer available - archive entry
Electrical data
Operating voltage [V] | < 24 AC/DC |
---|---|
Overvoltage protection | yes; (VDR) |
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Materials | PUR |
---|---|
Moulded-body material | PUR |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 2 m, PUR / PVC; 3 x 0.5 mm² (16 x Ø 0.2 mm ) |
Electrical connection - socket
Connection | Connector: 1 x valve type A DIN, angled; Moulded body: PUR |
---|