You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E11017

Splitter box

E11017

ZDO4H059MSS0005H11

Splitter box

E11017

ZDO4H059MSS0005H11

Article no longer available - archive entry
Alternative articles: EBC016 Product comparison: E11017 / EBC016 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] 10...30 DC
Protection class II
Max. current load per module/slot [A] 4
Max. current load total [A] 12
Outputs
Electrical design PNP
Operating conditions
Ambient temperature [°C] -15...80
Protection IP 67
Mechanical data
Materials TPU
Moulded-body material TPU
Number of ports splitter box 4
Connector type M12
Displays / operating elements
Display
switching status 8 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR, Halogen-free, black, Ø 9.3 mm; 8 x 0.5 mm² (63 x Ø 0.1 mm ) + 3 x 1.0 mm² (127 x Ø 0.1 mm )
Electrical connection - slot
Connection Connector: 4 x M12; coding: A; Moulded body: TPU; Contacts: gold-plated; Tightening torque: 0.5 Nm