You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E10883

Connection cable

E10883

VDOGH040MSS0002I04STGH040MSS

Connection cable

E10883

VDOGH040MSS0002I04STGH040MSS

Article no longer available - archive entry
Alternative articles: E10884 Product comparison: E10883 / E10884 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature Halogen-free; Gold-plated contacts
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.5 Nm
Electrical connection
Connection Cable: 2 m, PUR, Halogen-free, black, Ø 4.8 mm; cross-linked; 4 x 0.34 mm² (19 x Ø 0.15 mm )
Electrical connection - socket
Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.5 Nm