You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E10870

Connecting cable with socket

E10870

ADOAH043MSS0005H04

Connecting cable with socket

E10870

ADOAH043MSS0005H04

Article no longer available - archive entry
Application
Special feature Halogen-free
Electrical data
Operating voltage [V] 10...30 DC
Outputs
Electrical design PNP
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 27 x 15 x 39
Materials TPU
Moulded-body material TPU
Material nut brass, anti-spatter
Displays / operating elements
Display
switching status 2 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR, Halogen-free; cross-linked; 4 x 0.34 mm² (19 x Ø 0.15 mm )
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, anti-spatter