You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E10854

Connecting cable with socket

E10854

ADOAH043MSS0002H04

Connecting cable with socket

E10854

ADOAH043MSS0002H04

Article no longer available - archive entry
Alternative articles: EVC007 Product comparison: E10854 / EVC007 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature Halogen-free
Electrical data
Operating voltage [V] 10...30 DC
Outputs
Electrical design PNP
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 27 x 15 x 39
Materials TPU transparent
Moulded-body material TPU, transparent
Material nut brass, nickel-plated
Displays / operating elements
Display
switching status 2 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PUR, Halogen-free, black, Ø 4.8 mm; 4 x 0.25 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: TPU, transparent; Locking: brass, nickel-plated