You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E10831

Connection cable

E10831

VDOAH043MSS0002F04STGH040MSS

Connection cable

E10831

VDOAH043MSS0002F04STGH040MSS

Article no longer available - archive entry
Alternative articles: EVC023 Product comparison: E10831 / EVC023 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] 10...30 DC
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Mechanical data
Materials TPU
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC, orange, Ø 5 mm; cross-linked; 4 x 0.34 mm² (19 x Ø 0.15 mm )