- Products
- E10830
Connecting cable with socket
E10830
ADOAF030MSS0005A03
Connecting cable with socket
E10830
ADOAF030MSS0005A03
Article no longer available - archive entry
Alternative articles: E11490 Product comparison: E10830 / E11490 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] | < 60 AC / < 75 DC |
---|---|
Protection class | III |
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 17 x 10 x 26 |
---|---|
Materials | TPU |
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 5 m, PUR / PVC, orange, Ø 5 mm; 3 x 0.34 mm² (42 x Ø 0.1 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M8, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated |
---|