- Products
- E10789
Wirable socket
E10789
SDOGA030MSSFKPG
Wirable socket
E10789
SDOGA030MSSFKPG
Article no longer available - archive entry
Electrical data
Operating voltage [V] | < 250 AC |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 25 |
---|---|
Dimensions [mm] | 20 x 20 x 52.5 |
Materials | PA |
Moulded-body material | PA |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
terminals: ...0.75 mm² |
Electrical connection - socket
Connection | Connector: 1 x 1/2", straight; coding: C; Moulded body: PA; Locking: brass, nickel-plated |
---|