You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E10780

Connection cable

E10780

VDOAH040ZDS0007A03STGH040ZDS

Connection cable

E10780

VDOAH040ZDS0007A03STGH040ZDS

Article no longer available - archive entry
Electrical data
Operating voltage [V] < 250 AC/DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 68
Mechanical data
Materials PUR
Moulded-body material PUR
Material nut ZnAl / Ni
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: ZnAl / Ni
Electrical connection
Connection Cable: 7 m, PUR / PVC, black; 4 x 0.34 mm² (182 x Ø 0.05 mm )
Electrical connection - socket
Connector: 1 x M12, angled; coding: A; Moulded body: PUR; Locking: ZnAl / Ni