You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E10725

Connecting cable with socket

E10725

ADOGH030VAS0005A03

Connecting cable with socket

E10725

ADOGH030VAS0005A03

Article no longer available - archive entry
Alternative articles: EVC002 Product comparison: E10725 / EVC002 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] < 250 AC/DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 15 x 15 x 47
Materials PUR
Moulded-body material PUR
Material nut stainless steel (303/1.4305)
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR / PVC, black, Ø 4.5 mm; 3 x 0.34 mm² (182 x Ø 0.05 mm )
Electrical connection - socket
Connection Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: stainless steel (303/1.4305)