You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E10699

Connecting cable with socket

E10699

ADOAH050MSS0005B05

Connecting cable with socket

E10699

ADOAH050MSS0005B05

Article no longer available - archive entry
Alternative articles: EVC074 Product comparison: E10699 / EVC074 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 27 x 15 x 39
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR, black; 5 x 0.5 mm² (16 x Ø 0.2 mm )
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated