You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E10672

Jumper cable with valve plug

E10672

VVSAC041--S0001B03STGH040MSS

Jumper cable with valve plug

E10672

VVSAC041--S0001B03STGH040MSS

Article no longer available - archive entry
Electrical data
Operating voltage [V] < 24 AC/DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 65
Mechanical data
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated
Electrical connection
Connection Cable: 1 m, PUR; 3 x 0.34 mm²
Electrical connection - socket
Connector: 1 x valve type A DIN, angled; Moulded body: TPU; Locking: brass, nickel-plated