- Products
- E10644
Connecting cable with socket
E10644
ADOGH040VAS0005A03
Connecting cable with socket
E10644
ADOGH040VAS0005A03
Article no longer available - archive entry
Alternative articles: EVC002 Product comparison: E10644 / EVC002 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] | < 250 AC/DC |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 15 x 15 x 47 |
---|---|
Materials | PUR |
Moulded-body material | PUR |
Material nut | stainless steel (303/1.4305) |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 5 m, PUR / PVC, black, Ø 4.5 mm; 3 x 0.34 mm² (182 x Ø 0.05 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: stainless steel (303/1.4305) |
---|