- Products
- E10621
Wirable socket
E10621
SDOGH050MSSFKPG
Wirable socket
E10621
SDOGH050MSSFKPG
Article no longer available - archive entry
Alternative articles: E11511 Product comparison: E10621 / E11511 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] | < 50 AC/DC |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 20 x 20 x 60 |
---|---|
Materials | PA |
Moulded-body material | PA |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
terminals: ...0.75 mm²; Cable sheath: Ø 6...8 mm |
Electrical connection - socket
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: PA; Locking: brass, nickel-plated |
---|