You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E10529

Connection cable

E10529

VDOAH042MSS0005A03STGH030MSS

Connection cable

E10529

VDOAH042MSS0005A03STGH030MSS

Article no longer available - archive entry
Electrical data
Operating voltage [V] 10...30 DC
Outputs
Electrical design PNP
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Materials PUR
Moulded-body material PUR
Material nut brass, nickel-plated
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm
Electrical connection
Connection Cable: 5 m, PUR / PVC, orange, Ø 5 mm; 3 x 0.34 mm² (180 x Ø 0.05 mm )
Electrical connection - socket
Connector: 1 x M12, angled; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm