- Products
- E10470
Connection cable
E10470
VDOGH040MSS00,6A03STGH030MSS
Connection cable
E10470
VDOGH040MSS00,6A03STGH030MSS
Article no longer available - archive entry
Alternative articles: EVC041 Product comparison: E10470 / EVC041 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] | 10...30 DC |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 15 x 15 x 42 |
---|---|
Materials | TPU |
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm |
Electrical connection
Connection | Cable: 0.6 m, PUR / PVC, orange, Ø 5 mm; 3 x 0.34 mm² (42 x Ø 0.1 mm ) |
---|
Electrical connection - socket
Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm |