You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E10432

Connecting cable with socket

E10432

ADOGH040MSS0005G04

Connecting cable with socket

E10432

ADOGH040MSS0005G04

Article no longer available - archive entry
Application
Special feature Screened cable
Electrical data
Operating voltage [V] < 50 AC / < 60 DC
Protection class III
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Mechanical data
Dimensions [mm] 15 x 15 x 43
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PVC, orange, Ø 5 mm, shielded; 4 x 0.25 mm² (32 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm; Shielded connection cable: screen not connected