You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. DN0202

switching amplifier

DN0202

N600/230VAC/0,08A

switching amplifier

DN0202

N600/230VAC/0,08A

Article no longer available - archive entry
Alternative articles: DN0200 Product comparison: DN0202 / DN0200 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Housing housing for DIN rail mounting
Application
Application Power supply and signal evaluation
Electrical data
Nominal voltage AC [V] < 230
Nominal voltage tolerance [%] 10
Nominal voltage tolerance 2 [%] 10
Nominal frequency AC [Hz] 47...63
Auxiliary energy for sensors DC [V] 24; (±5 %, ≤ 40 mA)
Outputs
Contact rating 4 A / 625 VA / 250 V AC
Operating conditions
Ambient temperature [°C] 0...50
Protection IP 40
Protection rating terminals IP 20
Mechanical data
Housing housing for DIN rail mounting
Materials plastics
Displays / operating elements
Display
switching status LED, green
operation 1 x LED, green
Electrical connection
Connection terminals: ...4 mm²