You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. DI5008

Compact evaluation unit for speed monitoring

DI5008

DIA3010-ZPKG/200/2sAUE/2M/US

Compact evaluation unit for speed monitoring

DI5008

DIA3010-ZPKG/200/2sAUE/2M/US

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 10
Dimensions [mm] M30 x 1.5
Application
Application simple evaluation of rotating and linear movement with regard to underspeed; blocking
Electrical data
Nominal voltage DC [V] 10...36
Current consumption [mA] < 3
Reverse polarity protection yes
Outputs
Total number of outputs 1
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Short-time current rating of switching output [mA] 250
Short-circuit proof yes
Overload protection yes
Detection zone
Sensing range [mm] 10
Sensing range adjustable no
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Response times
Start-up delay [s] 2
Max. damping frequency [Imp/min] 15000
Software / programming
Adjustment of the switch point fixed
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Mechanical data
Mounting flush mountable
Dimensions [mm] M30 x 1.5
Thread designation M30 x 1.5
Materials brass special coating; PBT
Tightening torque [Nm] 50
Displays / operating elements
Display
switching status 1 x LED, green
Electrical connection
Connection Cable: 2 m, PUR
Connection Connector: 1 x M12