You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. DC0102

Evaluation unit for speed monitoring

DC0102

D100/230VAC/3-CHANNEL

Evaluation unit for speed monitoring

DC0102

D100/230VAC/3-CHANNEL

Article no longer available - archive entry
  • ce
Product characteristics
Housing housing for DIN rail mounting
Dimensions [mm] 75 x 100 x 110
Application
Application evaluation of pulse sequences with regard to reaching a minimum rotational speed in plants; centrifuges; agitators
Electrical data
Nominal voltage AC [V] < 230
Nominal voltage DC [V] 24
Nominal voltage tolerance [%] 10
Nominal voltage tolerance 2 [%] 10
Nominal frequency AC [Hz] 50...60
Auxiliary energy for sensors DC [V] 24
Inputs / outputs
Number of inputs and outputs Number of relay outputs: 3
Outputs
Number of relay outputs 3
Contact rating 4 A / 250 V AC (30 V DC)
Measuring/setting range
Setting range [Imp/min] 50...500
Accuracy / deviations
Hysteresis [% of Sr] < 5
Repeatability [% of Sr] < 5
Operating conditions
Ambient temperature [°C] 0...55
Protection IP 40
Protection rating terminals IP 20
Mechanical data
Housing housing for DIN rail mounting
Dimensions [mm] 75 x 100 x 110
Materials plastics
Displays / operating elements
Display
switching status 1 x LED, green
operation 1 x LED, green
Remarks
Remarks
*) special design
Electrical connection
Connection terminals: ...2.5 mm²