You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. AC5012

Lower part for AS-Interface module

AC5012

EMS-Base FC Addr.-socket V2A

Lower part for AS-Interface module

AC5012

EMS-Base FC Addr.-socket V2A

Article no longer available - archive entry
Alternative articles: AC5014 Product comparison: AC5012 / AC5014 When selecting an alternative article and accessories please note that technical data may differ!
  • cul
Electrical data
Operating voltage [V] 26.5...31.6 DC
Outputs
Electrical design AS-i
Contact rating < 2 A
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 67; (depending on the upper part used: IP 20 / IP 65 / IP 67)
AS-i classification
AS-i addressing addressing socket
Mechanical data
Type of mounting mounting on DIN rail and panel
Dimensions [mm] 45 x 80 x 20
Materials PBT; stainless steel (303/1.4305)
Remarks
Pack quantity 1 pcs.
Electrical connection
contact pins in module upper part :