You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. AC2462

AS-Interface CompactLine module

AC2462

CompactLineM12 4DI4DO T M12

AS-Interface CompactLine module

AC2462

CompactLineM12 4DI4DO T M12

Article no longer available - archive entry
Alternative articles: AC2466 Product comparison: AC2462 / AC2466 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • asib
  • cul
Application
Application field installation
Electrical data
Operating voltage [V] 26.5...31.6 DC; ("supply class 2" to cULus)
Max. current consumption from AS-i [mA] 30
Max. current load total [A] 4
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 4; Number of digital outputs: 4
Inputs
Number of digital inputs 4; (bidirectional)
Input circuit of digital inputs PNP
Sensor supply of the inputs to PELV
Power supply [V] 20...30; (operating voltage "supply class 2" according to cULus)
Max. total current rating of inputs [mA] 200
Input current High [mA] 6...10
Input current Low [mA] 0...2
Switching level high [V] > 11
Digital inputs protected against short circuits yes
Outputs
Electrical design AS-i
Number of digital outputs 4
Circuit PNP
Voltage range DC [V] 20...30; (to PELV; via flat cable; operating voltage "supply class 2" according to cULus)
Max. current load per output [mA] 2000
Short-circuit proof yes
Electrically separated yes
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 50295
AS-i classification
AS-i version 2.1
AS-i addressing IR addressing possible
Extended addressing mode no
AS-i profile S-7.0.E
AS-i I/O configuration [hex] 7
AS-i ID code [hex] 0.E
Assignment of the data bits
data bit D0 D1 D2 D3
bidirectional I-1 / O-1 I-2 / O-2 I-3 / O-3 I-4 / O-4
Mechanical data
Type of mounting AS-i flat cables directly connectable
Dimensions [mm] 60 x 152 x 24
Materials PUR
Displays / operating elements
Display
operation LED, green
errors LED, red
function LED, yellow
Accessories
Accessories (optional)
Stainless steel sleeve, for installation in case of high mechanical stress , E70402
Remarks
Pack quantity 1 pcs.
Electrical connection
Connector: M12; coding: A