You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. AC2207

AS-Interface control cabinet module

AC2207

Modul aktiv, 4E 200mA/4AT PNP

AS-Interface control cabinet module

AC2207

Modul aktiv, 4E 200mA/4AT PNP

Article no longer available - archive entry
  • csa
  • ce
  • asi
  • ul
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] < 235
Max. current load total [A] 4
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 4; Number of digital outputs: 4
Inputs
Number of digital inputs 4; (bidirectional)
Input circuit of digital inputs PNP
Sensor supply of the inputs AS-i
Power supply [V] 20...30
Max. total current rating of inputs [mA] 200
Input current High [mA] > 5
Input current Low [mA] < 1.5
Switching level high [V] > 10
Digital inputs protected against short circuits yes
Outputs
Electrical design AS-i
Number of digital outputs 4
Circuit PNP
Voltage range DC [V] 10...30; (to PELV)
Max. current load per output [mA] 1000
Short-circuit proof yes
Electrically separated yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 00; IP 20
Tests / approvals
EMC
EN 50295
AS-i classification
AS-i profile S-7.0
AS-i I/O configuration [hex] 7
AS-i ID code [hex] 0
AS-i certificate 05001
Mechanical data
Type of mounting mounting on DIN rail
Materials PA; PVC
Displays / operating elements
Display
switching status LED, yellow
operation LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection screw terminals: