You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. AC2033

AS-Interface universal module

AC2033

EMS/Module/4DI/CCT

AS-Interface universal module

AC2033

EMS/Module/4DI/CCT

Article no longer available - archive entry
  • ce
  • asib
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] < 50
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 4
Inputs
Number of digital inputs 4
Sensor supply of the inputs AS-i
Input current High [mA] 3...5
Input current Low [mA] 0.5...1
Outputs
Electrical design AS-i
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 65
Tests / approvals
EMC
EN 50295
AS-i classification
AS-i profile S-0.F
AS-i I/O configuration [hex] 0
AS-i ID code [hex] F
Assignment of the data bits
data bit D0 D1 D2 D3
assignment I-1 I-2 / I-3 I-4
Assignment of the parameter bits
parameter bit function
P0 sensor monitoring : I1 deactivated * / activated
P1 sensor monitoring : I2 deactivated * / activated
P2 sensor monitoring : I3 deactivated * / activated
P3 sensor monitoring : I4 deactivated * / activated
Mechanical data
Type of mounting AS-i interface to FC and SC lower parts
Materials PA 6-GF30; stainless steel (303/1.4305)
Displays / operating elements
Display
operation LED, green
function LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
cage clamps: