You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. AC2018

AS-Interface illuminated pushbutton module

AC2018

ACTIVE MODULE UPPER PART

AS-Interface illuminated pushbutton module

AC2018

ACTIVE MODULE UPPER PART

  • Use as start/stop button or as acknowledgement button on machines
  • Pushbuttons with tactile press point as protection against accidental contact
  • Clearly visible LEDs as optical feedback for actuation
  • Active triggering via AS-interface
  • High protection rating for the requirements of harsh industrial environments
Article no longer available - archive entry
Alternative articles: AC2088 Product comparison: AC2018 / AC2088 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • asi
Application
Application field installation
Electrical data
Operating voltage [V] 26.5...31.6 DC
Max. current consumption from AS-i [mA] 55
Inputs
Sensor supply of the inputs AS-i
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 67
Tests / approvals
EMC
EN 50295
AS-i classification
AS-i version 2.1
Extended addressing mode no
AS-i master profile M2; M3; M4
AS-i profile S-3.F.F
AS-i I/O configuration [hex] 3
AS-i ID code [hex] F.F
AS-i certificate 04801
Assignment of the data bits
data bit D0 D1 D2 D3
pushbutton 2 1 - -
LED - - 2 1
Mechanical data
Weight [g] 97
Type of mounting AS-i interface to FC and SC lower parts
Materials PBT
Remarks
Remarks
The pushbuttons (EAO type 84) provide protection against accidental contact.
Housing and pushbuttons can be labelled.
Pack quantity 1 pcs.
Electrical connection
contact pins to module lower part, FK / PG: