Full metal ultrasonic sensors.
Robust for even the harshest environments. Explore the features in the interactive model.
Robust for even the harshest environments. Explore the features in the interactive model.
Advanced 316L stainless steel encased sensing face
Resistant to aggressive chemicals, liquids, and vapors.
Resistant to aggressive chemicals, liquids, and vapors.
316L stainless steel housing
Industry standard M30 design offers IP67, IP68, and IP69K protection rating for robustness in harsh environments
Industry standard M30 design offers IP67, IP68, and IP69K protection rating for robustness in harsh environments
Highly visible LED indication
Visualize output status from distance with easy-to-see yellow LED.
Visualize output status from distance with easy-to-see yellow LED.
Smart and precise
IO-Link provides high precision non-contact distance measurement, easy parameter setting, and diagnostic data.
IO-Link provides high precision non-contact distance measurement, easy parameter setting, and diagnostic data.