• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. PY pressure transmitter for insulated tanks
  2. Competitive adapters

Adapters for common weld-in shells

To accommodate the thicker walls of insulated tanks, the PY sensor is designed for easy installation with an adapter that aligns with the weld-in shell profile. This enables a single sensor to be used across multiple shell styles, enhancing installation flexibility. The adapter includes a coupling nut that securely fastens the sensor in place, ensuring a robust and sanitary connection with simple hand-tightening. For a smooth and efficient setup, refer to our installation guidelines for seamless integration into your facility.

Double wall (insulated) tank shell
Competitor Description ifm adapter (1) ifm sensor
Anderson Replaces Anderson flush mount sensor - long
  • Mates to existing Anderson weld-in shell (2) 
  • 71060-A3, -A5, -A7, -A9
E33350 PY200x
Endress + Hauser Replaces Endress + Hauser universal adapter - long
  • Mates to existing Endress + Hauser weld-in shell (2)
  • 61001741
E33349

(1), (2) refers to cutaway assembly image

Single wall (uninsulated) tank shell
Competitor Description ifm adapter (1) ifm sensor
Anderson Replaces Anderson flush mount sensor - short
  • Mates to existing Anderson weld-in shell (2) 
  • 71060-A4, -A6, -A8
E33350 PM17xx
Endress + Hauser Replaces Endress + Hauser universal adapter - short
  • Mates to existing Endress + Hauser weld-in shell (2)
  • 61001740
E33349 PM17xx
E33340 PI17xx

(1), (2) refers to cutaway assembly image

Learn more about ifm's sanitary pressure transmitters: PM17 (blind) or PI17 (with digital display)

Single wall (uninsulated) tank spud
Competitor Description ifm adapter (1) ifm sensor
Rosemount Replaces Rosemount sanitary spud - short
  • Mates to existing Rosemount weld-in spud 
  • 1199-0061-0001
E33434 PM17xx
PI17xx

(1) refers to cutaway assembly image

Learn more about ifm's sanitary pressure transmitters: PM17 (blind) or PI17 (with digital display)

Double wall (insulated) tank spud
Competitor Description ifm adapter (1) ifm sensor
Rosemount Replaces Rosemount sanitary spud - long
  • Mates to existing Rosemount weld-in spud 
  • 1199-0061-0002
ZH4160 PM17xx

(1) refers to cutaway assembly image

Learn more about ifm's sanitary blind pressure transmitters: PM17 (blind)