- PY pressure transmitter for insulated tanks
- Select products
Insulated tank solutions
The PY series of sanitary pressure transmitters from ifm offers the added advantage of real-time data via IO-Link. Below is a list of available models. Additionally, explore a range of compatible accessories, including process adapters, cordsets, replacement O-rings, and vent protection.
| Part No. | Factory default range (inH2O) |
Full range (inH2O) |
IO-Link range (inH2O) |
IO-Link resolution (inH2O) |
Overload / burst pressure (psi) |
|
|---|---|---|---|---|---|---|
![]() |
PY2006 | 0...1003.7 | -50.2...1003.7 | -100.4...1053.8 | 0.04 | 290 / 725 |
| PY2007 | 0...401.5 | -20.1...401.5 | -40.1...421.5 | 0.04 | 145 / 435 |
| Competitor | Description | Part number |
|---|---|---|
| Anderson | Replaces Anderson flush mount sensor - long
|
![]() E33350 |
| Endress + Hauser | Replaces Endress + Hauser universal adapter - long
|
![]() E33349 |
| Article number | Material | Description | Supplied with: |
|---|---|---|---|
![]() E30054 |
EPDM FDA compliant |
EPDM is the most common gasket material used in F&B applications and has a very good suitability with hot water / steam and both acidic / alkaline CIP fluids. This O-ring seals between the face of the process connection and the adapter. | Aseptoflex Vario adapter |
![]() E30123 (1 piece) E30053 (5 pieces) |
FKM FDA compliant |
FKM is very suitable for oil applications as there is minimum swelling even with mineral oils, and it is the most common material for industrial applications with excellent chemical and high temperature resistance. | Optional accessory purchased seperately |
![]() E30124 |
PEEK FDA compliant |
PEEK is a more durable seal if devices are removed during the cleaning process, has universal resistance to chemicals, and is more stable than elastomers that become hard and brittle over time. | Optional accessory purchased seperately |
| Article number | Description |
|---|---|
![]() E30139 |
Filter cover with tube fitting and vent tube that can be located in a protected and dry area. |
![]() E30467 |
Filter cover with rotatable push to connect fitting, additional plug-in filter cover, and vent tube. Recommended for applications where the end of the vent tube cannot be protected or where chemically demanding external cleaning is conducted. |