Improve your confidence in tank level and line pressure measurements for process control
- Direct pressure measurement with a ceramic cell eliminates fragile metal diaphragms which are prone to damage and potentially leaking fill fluid.
- Accurate and reliable tank level measurement with no influence from foam or turbulence.
- Compact housings and measuring cells make installation in process lines easier.
- Digital process value provides more accuracy in process control vs. traditional analog signals.
- Eliminate sensor failures due to shock, vibration, and moisture ingress.
PM pressure sensors improve system performance with the most resilient sensing technology available. The direct measuring ceramic capacitive cell is more corrosion and abrasion resistant than traditional metal diaphragms and has very high over pressure ratings up to 40 times the measuring range. The high pressure ratings reduce the potential for damage from pressure spikes or surges; and since there is no fill fluid, there is no risk of diaphragm fluid leaking into your process. This ensures product quality and maximum process performance.