• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • my ifm

Blind pressure transmitter for insulated tanks

Insulated and jacketed tanks have thicker walls due to double-wall designs and insulation. To ensure accurate level measurement, a specialized pressure sensor is required. The ifm PY flush pressure transmitter is engineered for insulated tanks, featuring an extended housing and a ceramic capacitive measuring cell. This technology quickly adapts to temperature changes and withstands high-pressure cleaning cycles, ensuring reliable performance in extreme conditions. Additionally, its moisture-resistant design and hermetic sealing prevent condensation-related failures common in standard sensors.

Reliable tank level measurement for process control

As the first non-metal diaphragm solution for insulated tanks, the ifm PY pressure sensor provides accurate and reliable tank level measurement with direct pressure sensing, eliminating fragile metal diaphragms prone to damage and fill fluid leaks.

  • Consistent performance in dynamic conditions - Unaffected by foam & turbulence.
  • Higher accuracy with digital output – Improves process control compared to traditional analog signals.
  • Built for harsh environments – Resists shock, vibration, and moisture ingress.
  • Flexible installation - Compatible with an adapter that aligns with the weld-in shell profile for easy integration.
  • Exceptional durability - The ceramic capacitive measuring cell offers superior corrosion and abrasion resistance compared to metal diaphragms and withstands overpressure up to 40 times the measuring range.

With no fill fluid, there is zero risk of contamination, ensuring maximum product quality and process performance.