For specific part numbers, click on the product below.
Product Family | Housing Size | Sensing Range | Interface | Durability | Points to Consider |
---|---|---|---|---|---|
O1D Laser |
59x42x52 mm | 10 m | • Pushbuttons • Display • IO-Link |
+++ | • PMD time-of-flight • Class 1 and 2 lasers available • Color / angle independent • Distance via IO-Link |
Part No. | Laser | Application | Outputs |
---|---|---|---|
O1D100 | Class 2 | 10m range for standard environment | PNP switching and analog (4 - 20mA / 0 - 10V) |
O1D103 | Class 2 | 10m range for standard environment | NPN switching and analog (4 - 20mA / 0 - 10V) |
O1D101 | Class 2 | 10m long range with background suppression | 1 x PNP switching, not programmable |
O1D104 | Class 2 | 10m long range with background suppression | 1 x NPN switching, not programmable |
O1D102 | Class 2 | 3.5m range (for black and shiny targets only) | PNP switching and analog (4 - 20mA / 0 - 10V) |
O1D105 | Class 2 | 10m range for long distance reflective backgrounds* | PNP switching and analog (4 - 20mA / 0 - 10V) |
O1D106 | Class 2 | 75m range with reflector | PNP switching and analog (4 - 20mA / 0 - 10V) |
O1D108 | Class 2 | 18m range up to 40Klux | PNP switching and analog (4 - 20mA / 0 - 10V) |
O1D155 | Class 1 | 6m range | PNP switching and analog (4 - 20mA / 0 - 10V) |
O1D300 | Class 2 | Level applications with inverted analog signal* | PNP switching and analog (4 - 20mA / 0 - 10V) |
*Note: The O1D105 and O1D300 will not be fooled by long distance backgrounds. Due to phase measurement, if the background is within 0m to 10m, the sensor displays correctly. From 10.1m to 19.2m, the sensor will display "far". Above 19.2m, the phase angle starts over and other O1D models, besides the O1D105 and O1D300, can display incorrect values.
Other solutions for long range distance measurement...
Product Family | Housing Size | Sensing Range | Interface | Durability | Points to Consider |
---|---|---|---|---|---|
O5D Laser |
56x18x47 mm | 2 m | • Pushbuttons • Display • IO-Link |
+ | • PMD time-of-flight • Class 1 and 2 lasers available • Color / angle independent • Distance via IO-Link |
OID Laser |
M30x1.5 L = 100 mm |
2 m | • Setting rings • IO-Link |
++ | • PMD time-of-flight • Class 1 and 2 lasers available • Color / angle independent • Distance via IO-Link |
Other solutions for short range distance measurement....
Product Family | Housing Size | Sensing Range | Interface | Durability | Points to Consider |
---|---|---|---|---|---|
OGD Laser |
62x23x45 mm | 300...1500 mm | • Pushbuttons • Display • IO-Link |
+++ | • PMD time-of-flight • 1 - 2 mm accuracy • Distance via IO-Link |
OPD Profiler |
88x65x29 mm | 150...300 mm | • Pushbuttons • Display • IO-Link |
+++ | • PMD time-of-flight • 0.5 mm accuracy • Distance via IO-Link |
O6 Laser |
35x13x21 mm | 200 mm | • Pushbuttons • IO-Link |
+ | • Compact housing • < 1 mm accuracy • Distance via IO-Link |