- Mobile industry
- Select products
Products for mobile machines
Explore the hardware components ifm provides for mobile machines. Every day, mobile machines make an important contribution to a wide range of industries and to society as a whole. Find out here how our holistic portfolio helps to ensure the long-lasting and effective use of your mobile machines.
Hardened PLCs
Mobile machines require high-power control electronics to process many inputs and outputs. ifm's hardened PLCs provide more computing power, stability, and reliablity than ever before. CODESYS 3.5 provides easy integration of control functions.
HMI controllers
HMI controllers have an integrated PLC to display vehicle information and process the application program and device functions. They can be used with a hardened PLC or as a standalone solution
ioControl
ioControl is a decentralized I/O module connected to the controller via CAN. It's integrated two color LED display provides the most important system messages
ISOBUS gateway
ifm's ISOBUS gateway establishes reliable communication between implement and tractor. The visualization is stored in the ISOBUS gateway and transmitted to the tractor's display.
3D Cameras
ifm's 3D mobile camera system enables machines to react to an obstacle before your driver sees it, automatically halt the vehicle when an object enters its path, and improve the speed of operation by avoiding collisions when approaching other vehicles. Backup cameras are necessary to reduce blind spots for drivers and help reduce accidents. ifm's offering of analog cameras helps machine operators perform their duties more safely.
Radar sensor
Detect obstacles for collision avoidance, vehicle position, height, speed, and distance.
2D Cameras
Cameras with analog video output are used to monitor blind spots around mobile machines and commercial vehicles. The video output can be directly connected to a dialogue module with graphics capabilities and colour display. Variants with different angles of aperture are offered for different operating distances and field of view sizes.
Ethernet Cameras
Ethernet cameras provide high-resolution real-time video feed, enabling precise and detailed object detection. Additionally, their compatibility with existing Ethernet networks facilitates seamless integration into vehicle systems. Moreover, the camera image can be displayed on any number of screens via an Ethernet switch, allowing for enhanced visibility and situational awareness for vehicle operators.
Sensors
The ifm product range for mobile applications includes inductive sensors, pressure sensors, temperature sensors, and inclination sensors, among others. The units are distinguished by a robust housing and high protection rating for use in harsh environments. They are shock and vibration resistant and designed to be used in harsh, dirty environments.