- Mobile industry
- Select products
- Sensors for machine data
What if you could improve vehicle availability and predict downtime?
In demanding mobile and industrial environments, unplanned downtime can be costly. With the right sensor technology, you can proactively monitor key machine parameters, detect potential issues early, and keep operations running smoothly. From rugged inductive sensors that resist mechanical wear, to advanced condition monitoring with real-time vibration analysis, these intelligent sensing solutions are designed to increase vehicle availability, extend equipment life, and support predictive maintenance strategies.
Top inductive products
| DC PNP N.O. | DC NPN N.O. | Sensing Range | |
|---|---|---|---|
![]() M12 x 60 mm |
IFS252 | IFS254 | 4 mm flush |
| IFS253 | IFS255 | 7 mm nonflush | |
![]() M18 x 60 mm |
IGS244 | IGS246 | 8 mm flush |
| IGS245 | IGS247 | 12 mm nonflush | |
![]() M30 x 60 mm |
IIS238 | IIS240 | 15 mm flush |
| IIS239 | IIS241 | 22 mm nonflush |
Quick disconnect versions available. DEUTSCH, Packard and AMP available on request.
Top pressure products
| 0.5...4.5 VDC output DEUTSCH electrical connection 9/16-18 UNF (SAE 6) male process connection |
4...20 mA output M12 electical connection G1/4 BSPP male process connection |
|||||
| Part No. | Measuring Range (psi) | Part No. | Measuring Range (psi) | |||
|---|---|---|---|---|---|---|
![]() |
PU1743 | 0...500 | ![]() |
PT5504 | 0...145 | |
| PU1702 | 0...1000 | PT5503 | 0...360 | |||
| PU1732 | 0...3000 | PT5502 | 0...1450 | |||
| PU1701 | 0...3600 | PT5501 | 0...3625 | |||
| PU1700 | 0...5000 | PT5500 | 0...5800 | |||
| PU1760 | 0...8000 | PT5560 | 0...8700 | |||
Top temperature products
| G1/4 BSPP male process connection | |||||
| Part No. | Scaled range output | Probe length (mm) | Supply voltage | Electrical connection | |
|---|---|---|---|---|---|
![]() |
TA4105 | -50...150 °C 4...20 mA |
20 | 10...30 VDC | DEUTSCH |
| TA4115 | -50...150 °C 4...20 mA |
50 | 10...30 VDC | DEUTSCH | |
| TU4105 | -50...150 °C 0.5...4.5 VDC |
25 | 8...32 VDC | DEUTSCH | |
![]() |
TA5105 | -50...150 °C 4...20 mA |
25 | 10...30 VDC | AMP |
| TA5115 | -50...150 °C 4...20 mA |
50 | 10...30 VDC | AMP | |
| TU5105 | -50...150 °C 0.5...4.5 VDC |
25 | 8...32 VDC | AMP | |
![]() |
TA3105 | -50...150 °C 4...20 mA |
25 | 10...30 VDC | M12 |
| TA3115 | -50...150 °C 4...20 mA |
50 | 10...30 VDC | M12 | |
| TA3155 | -50...150 °C 4...20 mA |
200 | 10...30 VDC | M12 | |
| TU3105 | -50...150 °C 0.5...4.5 VDC |
25 | 8...32 VDC | M12 | |
1/4" NPT male process connection |
|||||
| Part No. | Scaled range output | Probe length (mm) | Supply voltage | Electrical connection | |
![]() |
TA3313 | 0...300 °F 4...20 mA |
50 | 10...30 VDC | M12 |
| TA3317 | 0...100 °C 4...20 mA |
50 | 10...30 VDC | M12 | |
| PT100 RTDs M12 electrical connection Temperature range -40...150 °C / -40...302 °F |
PT1000 RTDs M12 electrical connection Temperature range -40...150 °C / -40...302 °F |
|||||||
| Part No. | RTD Length (mm) |
Process Connection |
Part No. | RTD Length (mm) |
Process Connection |
|||
|---|---|---|---|---|---|---|---|---|
![]() |
TM4311 | 50 | 1/2" NPT male | ![]() |
TM5101 | 25 | G1/4 BSPP male | |
| TM4331 | 100 | 1/2" NPT male | ||||||
| TM4341 | 150 | 1/2" NPT male | TM5601 | 25 | 1/4" NPT male | |||
| TM4361 | 250 | 1/2" NPT male | ||||||
Top inclination sensors
| Part No. | Angular Range (°) |
No. of Axes | Interfaces | |
|---|---|---|---|---|
![]() |
JD2110 | ± 90 | 2 | 1 CANopen |
| JD2120 | ± 90 | 2 | 1 CANopen Can be daisy-chained |
|
| JD1111 | 0...360 | 1 | 1 CANopen | |
| JD1121 | 0...360 | 1 | 1 CANopen Can be daisy-chained |
|
![]() |
JN2100 | 0...360 / ± 180 | 2 | 1 CANopen |
| JN2101 | ± 45 | 2 | 1 CANopen | |
| JN2200 | ± 180 | 2 | • 2 analog (V/I) • 2 digital |
|
| JN2201 | ± 45 | 2 | • 2 analog (V/I) • 2 digital |
|
| JN2300 | 0...360 / ± 180 | 2 | 1 CAN J1939 | |
| JN2301 | ± 45 | 2 | 1 CAN J1939 |
Top encoder products
| With Axial M12 electrical connection | With Radial M12 electrical connection | |||||||
| Part No. | Shaft Diameter (mm) |
Protection Rating |
Part No. | Shaft Diameter (mm) |
Protection Rating |
|||
|---|---|---|---|---|---|---|---|---|
![]() |
RM900S | 10 | IP67 / IP69K | ![]() |
RM902S | 10 | IP67 / IP69K | |
![]() |
RM901S | 12 | IP67 / IP69K | ![]() |
RM903S | 12 | IP67 / IP69K | |
![]() |
RM904S | 6 | IP65 | ![]() |
RM905S | 6 | IP65 | |
![]() |
RM906S | 12 | IP67 / IP69K | ![]() |
RM907S | 12 | IP67 / IP69K | |
Learn more about safety encoders |
||||||||
Top vibration products
The VMB condition monitoring sensor is purpose-built for mobile machinery featuring an integrated CANopen interface for seamless system integration. Using advanced 3-axis MEMS technology, the sensor continuously monitors vibration and calculates key condition indicators directly within the device.
Compact and rugged, the sensor is ideal for harsh mobile applications and supports flexible mounting. An onboard LED provides quick visual status for field diagnostics.
| Part No. | Measurement range (g) | Frequency range (Hz) | Communication interface | Protection rating | Connection type | |
|---|---|---|---|---|---|---|
![]() |
VMB301 | 0...60 | 1...7500 | CANopen | IP6K9K | M12 |
With a wide detection range the VMB sensor identifies mechanical issues such as bearing wear, friction, shock events, and component fatigue. Intelligent features include:
-
BearingScout™: built-in bearing demodulation for early fault detection, configurable for broadband or narrowband analysis
-
Unbalance analysis: monitors rotating components dynamically via RPDO-based speed input
-
Condition indicators: including fatigue (v-RMS), stress/stroke (d-Peak2Peak), shock (a-Peak), friction (a-RMS), crest factor (Spikiness), and surface temperature
-
Integrated event counters: tracks machine usage and mechanical switching via vibration velocity
-
Raw data access: up to 12 seconds of 3-axis acceleration data available via SDO block transfer for advanced diagnostics