• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. Mobile industry
  2. Collision avoidance
  3. O2M: Analog cameras

O2M: Analog cameras for mobile applications

  • Encapsulated, fully potted housing with IP 67 / IP 69K
  • High shock and vibration resistance
  • Temperature-controlled lens heating
  • Automatic brightness adjustment
  • E4 type approval

Heavy-duty universal cameras
Work area and rear area monitoring are becoming more and more important for mobile machines. The O2M camera system with analogue video output (PAL) is designed for particularly difficult conditions and excels thanks to its pressure-resistant housing and a light sensitivity of < 0.05 lux.

The new O2M camera system can, for instance, be directly connected to the graphic PDM360 dialogue modules with colour display and analogue interface. This makes it possible to use the dialogue module not only to display machine information but also images of up to two cameras. Consequently, no separate monitor is needed.

Operating distance and field of view size

Select products