• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. 2D vision sensors
  2. Setup and support

Installation guidelines

For best performance of the O2D5 vision sensors, please adhere to the guidelines in the operating manual available on the "Download" tab of the datasheet. The following highlights some of these guidelines.

  • Avoid installing in applications with changing light conditions since this can affect image quality. Consider external supplemental lighting in these cases.
  • Avoid high vibration areas or provide vibration isolation if necessary.
  • The pressure compensation element on the bottom of the sensor helps prevent condensation inside the unit. Ensure it is not covered when installing the sensor.

Should you need additional support, feel free to contact our service center at 888-704-0702 and speak to one of our applications engineers.

Mounting systems

Reduce mounting and adjustment time with ifm’s mounting systems. Customize each installation with only the components you need for an economical, adjustable, and high strength solution. Never lose reliability with a position or angle adjustment again.

  Part number Description List price*
  1.  
E2D500 mounting bracket and clamp $41.00
  1.  
E21111 150 mm rod length $16.00
E21112 200 mm rod length $18.00
E21113 300 mm rod length $22.00

Wiring and triggering

Image capture can be triggered with a binary device (like a photoelectric sensor) connected to the trigger input, a command from the process interface (EtherNet/IP or TCP/IP) or continuous capture with a fixed frame rate.

Supplemental lighting

While the integrated LED light source in the O2D code reader provides enough illumination for most applications, there are times when additional external light is required.

Type Visible red Infrared White Illuminated field Description
Bar O2D921 O2D922 O2D923 10 x 75 mm Highly diffuse and virtually shadow-free illumination of target
O2D924 O2D925 O2D926 10 x 150 mm
Dark field O2D920 - - Ø 90 mm Accentuate surface characteristics such as dot-peened codes
Ring  O2D915 O2D917 O2D919 Ø 106 mm ext
Ø 66 mm int
Homogeneous and virtually shadow-free illumination of target
Dome O2D931 O2D930 O2D930 80 x 80 mm

Multi-angle illumination eliminates hot spots and improves reading

of difficult target shapes -- AKA "cloudy day" light

O2D933 O2D932 O2D930 130 x 130 mm
Back O2D940 O2D941 - 25 mm  square Creates sharp black / white contour on the outside edge of target
O2D942 O2D943 - 50 mm square
O2D944 O2D945 - 100 mm square