Pattern recognition | Object position | ||
Shape recognition | Number of objects | ||
Rotational position | Sorting tasks |
Object area | Object contrast | ||
Object width / height | Rotational position | ||
Inside / outside radius | Object position | ||
Roundness / rectangularity | Number of objects | ||
Number of holes | Sorting tasks |
Hardware | Application details |
O2D524 / O2D534
|
Determine if a hydraulic or pneumatic punch is complete and in the correct position to improve product quality
|
Hardware | Application details |
O2D520 / O2D530
|
Determine if all clips are present simultaneously to reduce cycle time
|
Hardware | Application details |
O2D520 / O2D530
|
Detect if a tapped hole is threaded completely to prevent crashes in an automated assembly line
|
Hardware | Application details |
O2D520 / O2D530
|
Measure dispense beads for presence and quality checks ensures a strong bond between two or more parts
|
Hardware | Application details |
O2D522 / O2D532
|
In the injection molding process, detect that good parts are made and that the mold is clear for the next cycle
|
Hardware | Application details |
O2D520 / O2D530
|
Stringers running perpendicular to wood stacked on pallets in lumber mills provide the means to depalletize the stack easily with large vacuum cups on a robotic arm
|
Hardware | Application details |
O2D520 / O2D530
|
Bottling requires fast and accurate capping stations that are checked to prevent a health hazard
|
Hardware | Application details |
O2D500 / O2D510
|
Wire harnesses frequently use different color wires for ease of use. Vision systems assist in inspecting the harnesses for completeness, but detection of wire color requires different light wavelengths for illumination.
|
Hardware | Application details |
O2D520 / O2D530
|
Detect the correct gear design
|
Hardware | Application details |
O2D520 / O2D530
|
Detect that all o-rings are present and in the proper position
|