- R1D2 radar sensor for mobile applications
- Select products
R1D2 distance sensor specifications
Since the R1D sensor transmits radio frequency waves, specific approvals are required to operate in certain countries. For the USA, R1D201 ground speed radar sensor carries the appropriate FCC approval. The following table highlights the product specifications.
![]() |
R1D201 | |||||
|---|---|---|---|---|---|---|
| Specifications | ||||||
Frequency |
77...81 GHz | |||||
Application area |
Mobile | |||||
Maximum range |
50 m | |||||
Beam size |
40º x 30º | |||||
Communication protocol |
CAN SAEJ1939 |
|||||
Configuration |
ifm's Vision Assistant software tool | |||||
![]() |
Description |
|---|---|
E23009 |
Mounting bracket for R1D radar sensors, stainless steel, 0...45 ° adjustability |
Follow installation guidelines for best practices. Or browse other ifm radar sensors.

