- R1D2 radar sensor for mobile applications
- Performance
R1D radar distance sensor: Performance
The technology used in the R1D radar sensors is less affected by conditions such as rain, fog, and snow when compared to optical systems and lidar.
- The radio frequency signals from the R1D penetrates these conditions and allows for reliable detection.
- The sensor continuously transmits a signal, unlike pulsed radar, ensuring constant detection capabilility.
- The advanced signal processing of the R1D filters out noise and interference caused by adverse enviornmental conditions.
In the video below, we see near constant process values from the R1D sensor even as the image from the camera is completely obscured by simulated rainy conditions.
In the second video, the same consistent signal is shown in the case of very dense fog.
The performance of the R1D radar ground speed sensor, and other ifm radar sensors, make them clear an all-weather solution for object detection, level measurement, and speed control applications.