- PM flush mount pressure transmitters
- Select products
- PM17 - 1" sensor connection
Transmitters with 1" connection
The PM17 family of sensors come with an external G1 aseptoflex vario process thread. Explore the table below to determine which part number you need based on the pressure range in your application. Additionally, explore the range of accessories for this product line, including cordsets, process adapters, replacement O-rings, and vent protection. Then, follow our installation guidelines for seamless integration into your facility.
| Part No. | Factory default range (psi) |
Full range (psi) |
IO-Link range (psi) |
IO-Link resolution (psi) |
Overload / burst pressure (psi) |
|---|---|---|---|---|---|
| PM1789 | 0...40 inH2O | -2...40 inH2O | -4...42.15 inH2O | 0.008 inH2O | 58 / 435 |
| PM1708 | 0...100 inH2O | -5...100 inH2O | -10...105.4 inH2O | 0.02 inH2O | 84 / 435 |
| PM1718 | 0...160 inH2O | -20...160 inH2O | -28...169 inH2O | 0.04 inH2O | 116 / 435 |
| PM1709 | -14.5...14.5 | -14.5...14.5 | -14.5...15.95 | 0.008 | 145 / 435 |
| PM1707 | 0...14.5 | -0.73...14.5 | -1.45...15.23 | 0.003 | 145 / 435 |
| PM1717 | 0...23.21 | -1.45...23.21 | -2.61...24.37 | 0.005 | 215 / 580 |
| PM1706 | 0...36.26 | -1.82...36.26 | -3.625...38.07 | 0.008 | 290 / 725 |
| PM1705 | 0...58 | -14.5...58 | -14.5...60.9 | 0.015 | 435 / 1450 |
| PM1715 | 0...87 | -14.5...87 | -14.5...91.4 | 0.030 | 435 / 1450 |
| PM1704 | 0...145 | -14.5...145 | -14.5...152.3 | 0.030 | 725 / 2175 |
| PM1714 | 0...232 | -14.5...232 | -14.5...243.7 | 0.076 | 1085 / 3625 |
| PM1703 | 0...362.6 | -14.5...362.6 | -14.5...381 | 0.076 | 1450 / 5075 |
| PM1743 | 0...580.2 | -14.6...580.2 | -14.5...609 | 0.145 | 1800 / 5800 |
| PM1602* | -14.5...1450 | -14.5...1450 | -14.5...1523 | 0.304 | 2900 / 9425 |
* PM1602 has a different process connection from the PM17 transmitters. Please consult the datasheet for appropriate fittings.
Cordsets for the PM transmitters
| Connector type | Article number | Length |
|---|---|---|
![]() Straight |
EVF001 EVF002 |
5 m 10 m |
![]() Right angle |
EVF004 EVF005 |
5 m 10 m |
Process adapters for the PM17 transmitters
| Article number | Description | Recommendation | Tank diameter | Wall thickness | Customer benefits |
|---|---|---|---|---|---|
![]() ![]() E30528 |
Weld adapter, 85mm dia.; concave form; 26.5 mm height; 6 mm rim height | For installation in tank heads and walls – recessed sensing face location | > 1.5 m | < 4mm |
|
![]() ![]() E30529 |
Weld adapter, 85mm dia.; convex form; 16.5 mm height; 6 mm rim height | For installation in tank bottoms, walls, larger tank diameters – protruding sensing face location better for drainage off sensing face | > 1.5 m | < 4mm |
|
E30130 |
Weld adapter, 50mm dia. straight wall | Standard weld adapter for tanks and pipes with 3A approval | > 1.5 m | 4mm |
|
![]() E30149 |
Weld adapter, 60mm dia. straight wall | Standard weld adapter for larger tanks and pipes with 3A approval | > 1.5 m | 4mm (or less) |
|
| Article number | Description |
|---|---|
![]() E33349 |
E+H universal adapter for short E+H weld-in shell 61001740 |
![]() E33350 |
Anderson flush mount adapter for short Anderson weld-in shells 71060-A4, -A6, -A8 |
![]() E33434 |
Rosemount sanitary spud for short Rosemount 1199-0061-0001 |
![]() ZH4160 |
Rosemount sanitary spud 6" for long Rosemount 1199-0061-0002 |
![]() E30452 |
Weld mandrel recommended when installing any of ifm’s weld adapters on tanks or pipes to act as a heat sink and prevent warpage of the weld adapter. |
![]() E30128 |
Plug used to seal unused ports or for pressure / leak testing |
| Article number | Material | Description | Supplied with: |
|---|---|---|---|
![]() E30054 |
EPDM FDA compliant |
EPDM is the most common gasket material used in F&B applications and has a very good suitability with hot water / steam and both acidic / alkaline CIP fluids. This O-ring seals between the face of the process connection and the adapter. | Aseptoflex Vario adapter |
![]() E30123 |
FKM FDA compliant |
FKM is very suitable for oil applications as there is minimum swelling even with mineral oils, and it is the most common material for industrial applications with excellent chemical and high temperature resistance. | Optional accessory purchased seperately |
![]() E30124 |
PEEK FDA compliant |
PEEK is a more durable seal if devices are removed during the cleaning process, has universal resistance to chemicals, and is more stable than elastomers that become hard and brittle over time. | Optional accessory purchased separately |
| Article number | Description |
|---|---|
![]() E30139 |
Filter cover with tube fitting and vent tube that can be located in a protected and dry area. |
![]() E30467 |
Filter cover with rotatable push to connect fitting, additional plug-in filter cover, and vent tube. Recommended for applications where the end of the vent tube cannot be protected or where chemically demanding external cleaning is conducted. |




















