- PM / PY flush mount pressure transmitters
- Select products
For specific part numbers, click on the product below
Sensor family | Pressure range | Medium temperature | Signal | Points to consider |
---|---|---|---|---|
PM11 |
-14.5...363 psi | -13…300 °F -25…150 °C |
• Transmitter • IO-Link |
• Integrated 1.5" triclamp process connection • 4…20 mA scalable analog • Rotatable vent for mounting flexability • Device temperature available via IO-Link • inH2O range available |
PM15 |
-14.5...580 psi | -13…257 °F -25…125 °C (< 1hr: 300 °F / 150 °C) |
• Transmitter • IO-Link |
• Best solution for small pipes • 4…20 mA scalable analog • Rotatable vent for mounting flexability • Device temperature available via IO-Link |
PM17 |
-14.5…363 psi (1450 psi - PM1602) | -13…257 °F -25…125 °C (< 1hr: 300 °F / 150 °C) |
• Transmitter • IO-Link |
• 4…20 mA scalable analog • Rotatable vent for mounting flexability • Device temperature available via IO-Link • inH2O range available • For pressure applications up to 1450 psi, use PM1602 |
PY20 |
-50...1004 inH2O (-125...2500 mbar) |
-13…185 °F -25…85 °C (< 1hr: 257 °F / 125 °C) |
• Transmitter • IO-Link |
• Solution for insulated tanks that fit competitive weld-in shells • 4…20 mA scalable analog • Rotatable vent for mounting flexability • Device temperature available via IO-Link |
Sensor family | Pressure range | Medium temperature | Signal | Visualization | Points to consider |
---|---|---|---|---|---|
PI17 |
-14.5…363 psi (1450 psi - PI1602) | -13…300 °F -25…150 °C |
• Transmitter • Switch • IO-Link |
• Numeric display • Status LED |
• Common sanitary fittings available • 4…20 mA / 20…4 mA scalable analog • inH2O range available • For pressure applications up to 1450 psi, use PI1602 |
PI22 / PI23 |
-14.5…363 psi | -13…392 °F -25…200 °C |
• Transmitter • Switch • IO-Link |
• Numeric display • Status LED |
• Integrated 1.5 and 2 triclamp • SS diaphragm with food grade fill fluid • Highest resistance to thermal shock • 4…20 mA / 20…4 mA scalable analog |
PG27 |
-14.5…580 psi | -13…257 °F -25…125 °C |
• Transmitter • Switch |
• Gauge display • Numeric display • Status LED |
• 4…20 mA / 20…4 mA scalable analog • inH2O range available |