- PM flush mount pressure transmitters
- Select products
- PM15 - 1/2" sensor connection
Transmitters with 1/2" connection
The PM15 family of sensors come with a G 1/2 external thread sealing cone. Explore the table below to determine which part number you need based on the pressure range in your application. Additionally, explore the range of accessories for this product line, including cordsets, process adapters, replacement O-rings, and vent protection. Then, follow our installation guidelines for seamless integration into your facility.
PM15 digital or analog, 4...20 mA (scalable)
| Part no. | Factory default range (psi) | Full range (psi) | IO-Link range (psi) | IO-Link resolution (psi) | Overload / burst pressure (psi) |
|---|---|---|---|---|---|
| PM1507 | 0...14.5 | -0.73...14.5 | -1.45...15.23 | 0.003 | 290 / 580 |
| PM1506 | 0...36.26 | -1.82..36.26 | -3.62...38.07 | 0.007 | 435 / 725 |
| PM1505 | 0...58 | -14.5...58 | -14.5...60.9 | 0.015 | 580 / 1200 |
| PM1515 | 0...87 | -14.5...87 | -14.5...91.4 | 0.029 | 725 / 2900 |
| PM1504 | 0...145 | -14.5...145 | -14.5...152.3 | 0.029 | 1100 / 2538 |
| PM1514 | 0...232 | -14.5...232 | -14.5...243.7 | 0.073 | 1600 / 3625 |
| PM1503 | 0...362.6 | -14.5...362.6 | -14.5...384.6 | 0.073 | 2300 / 3600 |
| PM1543 | 0...580.0 | -14.5...580.2 | -14.5...609.2 | 0.145 | 2900 / 4350 |
Cordsets for the PM transmitters
| Connector type | Article number | Length |
|---|---|---|
![]() Straight |
EVF001 EVF002 |
5 m 10 m |
![]() Right angle |
EVF004 EVF005 |
5 m 10 m |
Process adapters for the PM15 transmitters
| Article number | Description | Recommendation | Tank diameter | Wall thickness | Customer benefits |
|---|---|---|---|---|---|
![]() E43919 |
Weld adapter, 85mm dia.; concave form; 26.5 mm height; 6 mm rim height | For installation in tank heads and walls – recessed sensing face location | > 1.5 m | < 4mm |
|
![]() ![]() E43918 |
Weld adapter, 85mm dia.; convex form; 16.5 mm height; 6 mm rim height | For installation in tank bottoms, walls, larger tank diameters – protruding sensing face location better for drainage off sensing face | > 1.5 m | < 4mm |
|
![]() E43309 |
Weld adapter, 30mm dia. | Standard weld adapter for tanks with 3A approval |
|
||
![]() E43412 |
Weld adapter, 30mm dia. | Standard weld adapter for pipes with 3A approval |
|
| Article number | Material | Description | Supplied with: |
|---|---|---|---|
![]() E30459 |
PEEK FDA compliant |
PEEK process seal for non-metal sealing surface between the sensor and adapter | Attached to the sensor |
![]() E30451 |
EPDM | EPDM dust seal gasket prevents material from outside the process to get into the process, supplied with the sensor | Sensor |
![]() E30492 |
FKM | FKM dust seal gasket prevents material from outside the process to get into the process | Optional accessory purchased separately |
| Article number | Description |
|---|---|
![]() E30139 |
Filter cover with tube fitting and vent tube that can be located in a protected and dry area. |
![]() E30467 |
Filter cover with rotatable push to connect fitting, additional plug-in filter cover, and vent tube. Recommended for applications where the end of the vent tube cannot be protected or where chemically demanding external cleaning is conducted. |














