- PM flush mount pressure transmitters
- Select products
- PM11 - 1.5" triclamp connection
Transmitters with integrated triclamp fitting
The PM11 family of sensors come with an integrated 1.5" triclamp fitting for one-piece installation into your application. Explore the table below to determine which part number you need based on the pressure range in your application. Additionally, explore a range of compatible accessories, including cordsets and vent protection. Then, follow our installation guidelines for seamless integration into your facility.
PM11 digital or analog, 4...20 mA (scalable)
| Part no. | Factory default range (psi) | Full range (psi) | IO-Link range (psi) | IO-Link resolution (psi) | Overload / burst pressure (psi) |
|---|---|---|---|---|---|
| PM1108 | 0...100 inH2O | -5...100 inH2O | -10...105.4 inH2O | 0.02 inH2O | 73 / 435 |
| PM1118 | 0...160 inH2O | -20...160 inH2O | -28...169 inH2O | 0.04 inH2O | 116 / 435 |
| PM1107 | 0...14.5 | -0.73...14.5 | -1.45...15.23 | 0.003 | 145 / 435 |
| PM1117 | 0...23.21 | -1.45...23.21 | -2.61...24.37 | 0.005 | 215 / 580 |
| PM1106 | 0...36.26 | -1.82...36.26 | -3.625...38.07 | 0.008 | 290 / 725 |
| PM1105 | 0...58 | -14.5...58 | -14.5...60.9 | 0.015 | 435 / 1450 |
| PM1115 | 0...87 | -14.5...87 | -14.5...91.4 | 0.030 | 435 / 1450 |
| PM1104 | 0...145 | -14.5...145 | -14.5...152.3 | 0.030 | 725 / 2175 |
| PM1114 | 0...232 | -14.5...232 | -14.5...243.7 | 0.076 | 1085 / 2175 |
| PM1103 | 0...362.6 | -14.5...362.6 | -14.5...381 | 0.076 | 1450 / 2175 |
| PM1143 | 0...580 | -14.6...580 | -14.5...609 | 0.145 | 1800 / 2175 |
Cordsets for the PM transmitters
| Connector type | Article number | Length |
|---|---|---|
![]() Straight |
EVF001 EVF002 |
5 m 10 m |
![]() Right angle |
EVF004 EVF005 |
5 m 10 m |
Vent accessories
| Article number | Description |
|---|---|
![]() E30139 |
Filter cover with tube fitting and vent tube that can be located in a protected and dry area. |
![]() E30467 |
Filter cover with rotatable push to connect fitting, additional plug-in filter cover, and vent tube. Recommended for applications where the end of the vent tube cannot be protected or where chemically demanding external cleaning is conducted. |



