The compact transmitter with 0.2% accuracy is ideal for sanitary applications.
Explore the features using the interactive model above.
Explore the features using the interactive model above.
Optimized vent design
The location of the vent moves it out of the path of overflowing media to avoid clogging. The orientation of the vent can be rotated around the housing to further protect it.
The location of the vent moves it out of the path of overflowing media to avoid clogging. The orientation of the vent can be rotated around the housing to further protect it.
Various process connections available
The PM sensors can be adapted to the most common sanitary fittings, such as triclamp, weld-in and varivent.
The PM sensors can be adapted to the most common sanitary fittings, such as triclamp, weld-in and varivent.
Ceramic measuring cell is the most resilient on the market
Especially when compared to thin metal diaphragms, the 99.9% pure ceramic cell has excellent chemical, abrasion and corrosion resistant properties.
Especially when compared to thin metal diaphragms, the 99.9% pure ceramic cell has excellent chemical, abrasion and corrosion resistant properties.
Laser etched serial number on housing
Download a free calibration verification certificate from our website using the unique serial number.
Download a free calibration verification certificate from our website using the unique serial number.
Pressure and temperature values are available via IO-Link
Using a single wire over IO-Link, both process values are available through industry standard M12 cordset products.
Using a single wire over IO-Link, both process values are available through industry standard M12 cordset products.